Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

E2J3250

Eaton E2 mining complete molded case circuit breaker, J-frame, E2J, Complete breaker, Interchangeable thermal-magnetic trip, 1250-2500A trip rating, Three-pole, 250A, 600 Vac, 250 Vdc, Line and load, Mining

General specifications

Product Name
Eaton E2 mining complete molded case circuit breaker
Catalog Number
E2J3250
UPC
782114981641
Product Length/Depth
4.06 in
Product Height
4.13 in
Product Width
4.13 in
Product Weight
12.5 lb
Certifications
UL Listed
CSA Certified

Especificaciones del producto

Amperage Rating
250 A
Voltage rating
600 Vac, 250 Vdc
Trip Type
T207
Circuit breaker type
E2J
Circuit breaker frame type
Complete breaker
Terminals
Line and load
Frame
J
Class
Mining
Interrupt rating
10 kAIC at 250 Vdc
65 kAIC at 240 Vac
35 kAIC at 480 Vac
18 kAIC at 600 Vac
Number of poles
Three-pole
Trip rating
1250-2500 A

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.