Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

E2K3400W

Eaton E2 mining complete molded case circuit breaker, K-frame, E2K, Complete breaker, Interchangeable thermal-magnetic trip, 2000-4000A trip rating, Three-pole, 400A, 600 Vac, 250 Vdc, Without terminals, Mining

General specifications

Product Name
Eaton E2 mining complete molded case circuit breaker
Catalog Number
E2K3400W
UPC
786679484906
Product Length/Depth
4.1 in
Product Height
5.5 in
Product Width
5.5 in
Product Weight
11.5 lb
Certifications
UL Listed
CSA Certified

Especificaciones del producto

Amperage Rating
400 A
Voltage rating
600 Vac, 250 Vdc
Trip Type
T207
Circuit breaker type
E2K
Circuit breaker frame type
Complete breaker
Magnetic trip range
2000-4000A
Shunt trip
110-240 Vac or 110-125 Vdc left pigtail rear
Terminals
Without terminals
Frame
K
Class
Mining
Interrupt rating
10 kAIC at 250 Vdc
35 kAIC at 480 Vac
25 kAIC at 600 Vac
65 kAIC at 240 Vac
Number of poles
Three-pole
Trip rating
2000-4000 A
Type
Specialty complete

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.