Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

E2KEM3225W

Eaton Series C, K-frame Molded Case Mining Circuit Breaker, Specialty complete, 65 kAIC at 240V, 35 kAIC at 480V, 25 kAIC at 600V, 10 kAIC at 250 Vdc, Three-pole, 1000Y/577V maximum, 225A, 200-1500A magnetic trip,LI thermal-magnetic trip

General specifications

Product Name
Eaton E2 mining complete molded case circuit breaker
Catalog Number
E2KEM3225W
UPC
786679004258
Product Length/Depth
4.1 in
Product Height
5.5 in
Product Width
5.5 in
Product Weight
11.5 lb
Certifications
UL Listed
IEC Rated
CSA Certified

Especificaciones del producto

Amperage Rating
225 A
Voltage rating
1000 V AC
Trip Type
T270
Circuit breaker type
E2KEM
Circuit breaker frame type
Complete breaker
Magnetic trip range
200-1500A
Terminals
Without terminals
Frame
K
Class
Mining
Interrupt rating
14 kAIC at 1000 Vac
Number of poles
Three-pole
Trip rating
200-1500 A
Type
E2 mining

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.