Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

E2L3600T

Eaton E2 mining molded case circuit breaker trip unit, L-frame, E2L, Interchangeable thermal-magnetic trip, 3000-6000A, Three-pole, 600A, 600 Vac, 250 Vdc, 65 kAIC at 240 Vac, 35 kAIC at 480 Vac, 25 kAIC at 600 Vac, 22 kAIC at 250 Vdc

General specifications

Product Name
Eaton E2 mining molded case circuit breaker trip unit
Catalog Number
E2L3600T
UPC
782114209011
Product Length/Depth
4 in
Product Height
12 in
Product Width
10 in
Product Weight
4 lb
Certifications
CSA Certified
UL Listed

Especificaciones del producto

Amperage Rating
600 A
Voltage rating
600 Vac, 250 Vdc
Trip Type
T207
Circuit breaker type
E2L
Circuit breaker frame type
Trip unit
Magnetic trip range
3000-6000A
Frame
L
Class
Mining
Interrupt rating
65 kAIC at 240 Vac
35 kAIC at 480 Vac
25 kAIC at 600 Vac
22 kAIC at 250 Vdc
Number of poles
Three-pole
Trip rating
3000-6000 A
Type
Specialty trip unit only

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.