Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

E2LEM36002W

Eaton E2 mining complete molded case circuit breaker, L-frame, E2LEM, Electr. LSI trip, 2500-5000A, Three-pole, 600A, 1000Y/577 Vac, 250 Vdc

General specifications

Product Name
Eaton E2 mining complete molded case circuit breaker
Catalog Number
E2LEM36002W
UPC
782116035731
Product Length/Depth
7 in
Product Height
10 in
Product Width
13 in
Product Weight
20 lb
Certifications
UL Listed
IEC Rated
CSA Certified

Especificaciones del producto

Amperage Rating
600 A
Voltage rating
1000Y/577 Vac, 250 Vdc
Trip Type
Electronic LSI
Circuit breaker type
E2LEM
Circuit breaker frame type
Complete breaker
Terminals
Without terminals
Frame
L
Class
Mining
Interrupt rating
35 kAIC at 480 Vac
10 kAIC at 1000Y/577 Vac
22 kAIC at 250 Vdc
65 kAIC at 240 Vac
25 kAIC at 600 Vac
Number of poles
Three-pole
Trip rating
2500-5000 A
Type
E2 mining

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.