Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

E2LM3600W

Eaton E2 mining complete molded case circuit breaker, L-frame, E2LM, Complete breaker, Interchangeable thermal-magnetic trip, 3000-6000A trip rating, Three-pole, 600A, 1000Y/577 Vac, 250 Vdc, Without terminals, Mining

General specifications

Product Name
Eaton E2 mining complete molded case circuit breaker
Catalog Number
E2LM3600W
UPC
782114208885
Product Length/Depth
4.06 in
Product Height
10.75 in
Product Width
8.25 in
Product Weight
20 lb
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Especificaciones del producto

Amperage Rating
600 A
Voltage rating
1000Y/577 Vac, 250 Vdc
Trip Type
T207
Circuit breaker type
E2LM
Circuit breaker frame type
Complete breaker
Magnetic trip range
3000-6000A
Terminals
Without terminals
Frame
L
Class
Mining
Interrupt rating
35 kAIC at 600 Vac
65 kAIC at 480 Vac
10 kAIC at 1000Y/577 Vac
42 kAIC at 250 Vdc
100 kAIC at 240 Vac
Number of poles
Three-pole
Trip rating
3000-6000 A
Type
Specialty complete

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.