E34, Lever, 30.5 mm, Corrosion Resistant Watertight/Oiltight, Used with Selector switch, non-illuminated, Black actuator
| Product Name |
Eaton E34 pushbutton selector switch operating lever
|
| Catalog Number |
E34A1
|
| UPC |
782113702025
|
| Product Length/Depth |
1.7 in
|
| Product Height |
0.7 in
|
| Product Width |
1.3 in
|
| Product Weight |
0.02 lb
|
| Compliances |
CE Marked
FDA 3-A |
| Certifications |
UL Listed
CSA Certified |
| Catalog Notes |
For use on maintained operators only. Designed for Ingress Protection.
|
| Used with |
Selector switch, non-illuminated
|
| Special features |
Used with Selector switch, non-illuminated
|
| Type |
30.5 mm, Corrosion Resistant Watertight/Oiltight
|
| Actuator color |
Black
|
| Series |
E34
|
| Product category |
Lever
|