Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

E34GDBC2-1X

Eaton E34 pushbutton, 30.5 mm Corrosion Resistant Watertight/Oiltight Push-Pull Units, Non-illuminated, 1 NO contacts, Red 40 mm button, Two-positions, Maintained push, maintained pull, NEMA 3, 3R, 4, 4X, 12, 13

General specifications

Product Name
Eaton E34 pushbutton
Catalog Number
E34GDBC2-1X
UPC
782116329861
Product Length/Depth
2 in
Product Height
2 in
Product Width
4 in
Product Weight
0.35 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Especificaciones del producto

Actuator color
Red
Actuator
Pushbutton
Operating mode
Push: maintained
Pull: maintained
Contact configuration
1 NO
Illumination
Non-illuminated
Number of positions
2
Rating
NEMA 3R
NEMA 12
NEMA 4X
NEMA 4
NEMA 13
NEMA 3
Size
40 mm

Exportar especificación del producto