E47BCC Series Compact Pre-Wired Limit Switch, Sealed Cross Roller Plunger, Die Cast Aluminum enclosure, 5A max AC, 5A max DC, SPDT, 5A at 240 Vac/5A at 14 Vdc, 10 Ft. ( 3m ) Cable, 10 Ft. ( 3m )
| Product Name |
Eaton E47 limit switch
|
| Catalog Number |
E47BCC12
|
| UPC |
782114215432
|
| Product Length/Depth |
1.58 in
|
| Product Height |
2.87 in
|
| Product Width |
0.69 in
|
| Product Weight |
0.825 lb
|
| Compliances |
CE Marked
|
| Certifications |
UL Listed
CSA Certified |
| Type |
E47
|
| Contact Rating |
5A at 240 Vac/5A at 14 Vdc
|
| Cable type |
Polyvinyl Chloride (PVC)
|
| Enclosure material |
Die cast aluminum
|
| Cord length |
120 ft
|
| Connection |
10 ft (3 m) cable
|
| Contact configuration |
SPDT
|
| Switch type |
Sealed cross roller plunger
|
| Operating temperature - max |
158 °F
|
| Operating temperature - min |
14 °F
|
| Environmental rating |
NEMA 4, NEMA 6, NEMA 13, IP67
|
| Maximum AC current |
5 A
|
| Maximum DC current |
5 A
|