Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

E47BMS42

Precision Limit Switch, E47, Extended roller lever, Screw Terminals, 15A at 250 Vac, 6A at 30 Vdc, 0.01 mm/s-1m/s, 1-SPDT (Form C)

General specifications

Product Name
Eaton E47 limit switch
Catalog Number
E47BMS42
UPC
782113770987
Product Length/Depth
2.48 in
Product Height
1.87 in
Product Width
0.69 in
Product Weight
0.05 lb
Certifications
UL Listed
CSA Certified

Especificaciones del producto

Type
E47
Contact Rating
15A at 250 Vac, 6A at 30 Vdc
Enclosure material
Mineral filled phenolic
Actuator
Extended roller lever
Connection
Screw terminal
Contact configuration
1-SPDT (form C)
Series
E47
Operating temperature - max
176 °F
Operating temperature - min
-13 °F
Environmental rating
NEMA 1
Maximum AC current
15 A
Maximum DC current
15 A
Operating speed
0.01 mm/s-1m/s

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.