Eaton Limit Switch Terminal Cover, E47, Accessory, 45 degree conduit, Used with E47 limit switches
| Product Name |
Eaton E47 limit switch terminal cover
|
| Catalog Number |
E47PA1
|
| UPC |
782113836430
|
| Product Length/Depth |
2.64 in
|
| Product Height |
1.59 in
|
| Product Width |
0.69 in
|
| Product Weight |
0.03 lb
|
| Certifications |
UL Listed
CSA Certified |
| Used with |
Used with E47 limit switches
|
| Type |
Accessory
|
| Enclosure material |
Plastic
|
| Connection |
45 ° conduit
|
| Operating temperature - max |
176 °F
|
| Operating temperature - min |
-13 °F
|
| Series |
E47
|
| Environmental rating |
NEMA 1
|