Descargar documento () de 20
We make what matters work*

E49G31CP3

E49 Miniature Metal Limit Switch, Top Push Roller, 1x Normally Open (NO)/1x Normally Closed (NC) Contacts, 5A at 250 Vac, 5A at 30 Vdc, Screw Terminals, Cord Grip

Especificaciones generales

Product Name
Eaton E49 mini metal mechanical limit switch
Catalog Number
E49G31CP3
UPC
786685102078
Product Length/Depth
1.1 in
Product Height
4.25 in
Product Width
0.98 in
Product Weight
0.2438 lb
Compliances
RoHS Compliant
Certifications
UL Listed
CE

Especificaciones del producto

Contact Rating
5A at 250Vac, 5A at 30Vdc
Enclosure material
Head and body: zinc alloy
Terminal cover: ABS plastic
Connection
Screw terminal
Contact configuration
1 NO-1 NC
Switch type
Top push roller
Operating temperature - max
149 °F
Operating temperature - min
23 °F
Environmental rating
IP65
Maximum AC current
5 A
Maximum DC current
5 A

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.