Descargar documento () de 20
We make what matters work*

E49S73AP7-N

E49 IEC Limit Switch, Side Rotary, 2x Normally Closed (NC) Contacts, 5A continuous@240VAC and 24VDC, Screw Terminals, M20 conduit entry, 1/2-inch NPT adapter included

Especificaciones generales

Product Name
Eaton E49 IEC mechanical limit switch
Catalog Number
E49S73AP7-N
UPC
786689908966
Product Length/Depth
1.22 in
Product Height
5.61 in
Product Width
2.19 in
Product Weight
0.2813 lb
Compliances
RoHS Compliant
Certifications
UL Listed
CSA Certified
CE
UKCA

Especificaciones del producto

Type
Mechanical Limit Switches
Contact Rating
5A at 240VAC, 24VDC
Enclosure material
Thermoplastic
Connection
Screw terminal
Contact configuration
2 NO
Series
E49
Switch type
Adjustable side rotary
Operating temperature - max
176 °F
Operating temperature - min
-22 °F
Environmental rating
NEMA 4, NEMA 4X, IP66, IP67
Maximum AC current
5A
Maximum DC current
5A
Operating voltage
400 V

Exportar especificación del producto