E50 NEMA Limit Switch, Mounting Plate,Adj,14-250F(-10-121C),Steel,UL,CSA,CE
| Product Name |
Eaton E50 NEMA heavy duty plug-in limit switch mounting adapter
|
| Catalog Number |
E50KH3
|
| UPC |
782113319056
|
| Product Length/Depth |
3.1 in
|
| Product Height |
3.75 in
|
| Product Width |
0.31 in
|
| Product Weight |
0.72 lb
|
| Compliances |
CE Marked
|
| Certifications |
UL Listed
CSA Certified |
| Special features |
Kit
|
| Type |
Accessory
|
| Operating temperature - max |
200 °F
|
| Operating temperature - min |
10 °F
|
| Series |
E50
|
| Environmental rating |
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67
|