Descargar documento () de 20
We make what matters work*

E50KH5

E50 NEMA Limit Switch, Adapter Plate,Hor orient,Eaton E50 to National Acme,Type D-1200M,Style 2 mounting,Denison LoxSwitch,Model L-100W,Style 2 mounting,Square D 9007 Type T,Style B mounting,14-250F(-10-121C),Steel,UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch mounting adapter
Catalog Number
E50KH5
UPC
782113302256
Product Length/Depth
2.94 in
Product Height
3.25 in
Product Width
0.12 in
Product Weight
0.33 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Catalog Notes
Allow E50 to replace National Acme Type D-1200M; Style 1 Mounting. Denison LoxSwitch; Model L-100W; Style 1 Mounting. Square D 9007 Type T; Style C Mounting. Adapter plate is 1/8 inch thick with 1/4 inch mounting holes.

Especificaciones del producto

Enclosure material
Steel
Operating temperature - max
201 °F
Operating temperature - min
-40 °F

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.