Descargar documento () de 20
We make what matters work*

E50KL201

E50 NEMA Limit Switch,Lever,Rotary lever,adjustable,1.0 to 3.75 inch length Type 303 Stainless steel lever,Nylatron roller 0.75 inch diameter 0.32 inch width,14-250F(-10-121C),UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch operator
Catalog Number
E50KL201
UPC
782113290898
Product Length/Depth
4.6 in
Product Height
0.84 in
Product Width
0.75 in
Product Weight
0.15 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
CSA Certified
CE

Especificaciones del producto

Used with
Used with side rotary
Special features
Adjustable length
Type
Operating Lever
Cable type
SOOW-A
Actuator
Adjustable roller
Torque rating
1.90 in-oz min return
Series
E50
Switch type
Lever for side rotary switches
Operating temperature - max
200 °F
Operating temperature - min
10 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67
Material
Nylatron
Roller: Nylatron
Lever: Stainless steel
Size
0.32 x 0.33 in

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.