Descargar documento () de 20
We make what matters work*

E50KL32

E50 NEMA Limit Switch,Lever,Rotary lever,no roller1.5 inch length,14-250F(-10-121C),UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch operator
Catalog Number
E50KL32
UPC
782113453897
Product Length/Depth
0.67 in
Product Height
1.9 in
Product Width
0.61 in
Product Weight
0.03 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
CSA Certified
CE
Catalog Notes
Lever length is from the operating shaft axis to the tip

Especificaciones del producto

Special features
Without roller
Type
Operating Lever
Cable type
SOOW-A
Enclosure material
Lever: stainless steel
Series
E50
Switch type
Lever for side rotary switches
Operating temperature - max
201 °F
Operating temperature - min
-40 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67, IP69K
Material
Lever: Stainless steel

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.