Descargar documento () de 20
We make what matters work*

E50KL355

E50 NEMA Limit Switch,Lever,Rotary lever,1.5 inch length Type 303 Stainless steel lever,Metal roller 0.75 inch diameter 0.32 inch width,14-250F(-10-121C),UL,CSA,CE

General specifications

Product Name
Eaton E50 NEMA heavy duty plug-in limit switch operator
Catalog Number
E50KL355
UPC
782113297880
Product Length/Depth
2.22 in
Product Height
0.65 in
Product Width
0.75 in
Product Weight
0.15 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
CSA Certified
CE

Especificaciones del producto

Used with
Used with side rotary
Type
Operating Lever
Cable type
SOOW-A
Actuator
Roller lever
Series
E50
Switch type
Lever for side rotary switches
Operating temperature - max
200 °F
Operating temperature - min
10 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 13, IP67
Material
Metal
Roller: Metal
Lever: Stainless steel

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.