Descargar documento () de 20
We make what matters work*

E51ALC1P3

Eaton E51 Series, Limit Switch, Modular Inductive Photoelectric Sensor, Right Angle, Sensor dist 300 Ft., 500 mA max AC/DC, NO or NC, 500 mA AC/DC SS Output, 3 Pin Mini Connector, 20–264 Vac/dc input, Latching short circuit, Thru-Beam

General specifications

Product Name
Eaton E51 NEMA limit switch photoelectric sensor
Catalog Number
E51ALC1P3
UPC
782113895062
Product Length/Depth
4.99 in
Product Height
1.89 in
Product Width
1.54 in
Product Weight
1 lb
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Especificaciones del producto

Contact Rating
500 mA AC/DC solid state output
Enclosure material
Die cast zinc
Operating mode
Thru-beam
Connection
Screw terminal
Contact configuration
NO/NC
Series
E51
Sensor type
Retroreflective
Switch type
Photoelectric
Input voltage
20-264 Vac/dc
LED indicator
Output ON (1 LED per output)
Protection
Latching short circuit
Maximum AC current
500 mA
Maximum DC current
500 mA
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Environmental rating
NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 12, NEMA 13, IP67

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.