Descargar documento () de 20
We make what matters work*

E53KAL30A2

Eaton E53 tubular capacitive proximity sensor, Threaded, Straight, 30 mm, Shielded, Output ON, 6.6 ft, 300 mA Solid State Output, PVC, 2-wire AC, NO, 20-250V

General specifications

Product Name
Eaton E53 tubular capacitive proximity sensor
Catalog Number
E53KAL30A2
UPC
782113887722
Product Length/Depth
3.15 in
Product Height
1.18 in
Product Width
1.18 in
Product Weight
0.35 lb

Especificaciones del producto

Type
Threaded
Contact Rating
300 mA Solid State Output
Actuator function
Shielded
Cable type
Polyvinyl Chloride (PVC)
Enclosure material
Nylon PA66
Mounting nuts
POM
Contact configuration
2-wire AC, NO
Series
E53
Input voltage
20-250 V
LED indicator
Output ON
Output
Maximum AC current
300 mA
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Cord length
79.2 ft
Environmental rating
NEMA 1, NEMA 2, NEMA 3, NEMA 3S, NEMA 4, NEMA 12, NEMA 13, IP65

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.