La foto es representativa
Download
E57 Premium+ Series Tubular Inductive Proximity Sensor Enclosure, 1.18 dia, dist. 22 mm, PNP, NC, 500 mA at 6-30 Vdc, 300 mA at 32-48 Vdc, 6.6 Ft. (2m) Cable, 6-48 Vdc input, Auto reset short circuit, Semi-shielded, 6.6 Ft. (2m)
| Product Name |
Eaton E57 inductive proximity sensor
|
| Catalog Number |
E57-30LE22-B1
|
| UPC |
782113013299
|
| Product Length/Depth |
1.18 in
|
| Product Height |
2.67 in
|
| Product Width |
1.18 in
|
| Product Weight |
0.6063 lb
|
| Compliances |
CE Marked
|
| Certifications |
UL Listed
CSA Certified |