Descargar documento () de 20
We make what matters work*

E65-SMPR3-GL

Eaton SM Series Rectangular Body Photoelectric Sensor, Sensor dist 10 Ft, 200 mA max AC/DC, AC: L1 Switched, DC: NPN Open Collector, 200 mA DC NPN/AC 3-Wire, 6.6 Ft. (2m) Cable, 18–264 Vac/18–50 Vdc input, 6.6 Ft. (2m)

General specifications

Product Name
Eaton E65 SM compact photoelectric sensor
Catalog Number
E65-SMPR3-GL
UPC
782114389911
Product Length/Depth
2.17 in
Product Height
1.29 in
Product Width
1.63 in
Product Weight
0.1938 lb
Compliances
CE Marked
Certifications
UL Listed
cUL Listed
Catalog Notes
For complete system; order sensor and retroreflector. Retroreflector not included

Especificaciones del producto

Contact Rating
200 mA DC NPN / 200 mA AC 3 - Wire
Cable type
Polyvinyl Chloride (PVC)
Enclosure material
Cable jacket: PVC
Lens: polycarbonate
Body: cycoloy
Operating mode
Polarized retroreflective
Connection
6.6 ft (2 m) cable
Contact configuration
AC: L1 switched
DC: NPN open collector
Sensor type
Polarized retroreflective
Switch type
Photoelectric
Input voltage
18-264 Vac, 18-50 Vdc
LED indicator
Power on: green
Marginal gain: orange
Output status: red
Cord length
79.2 ft
Maximum AC current
200 mA
Maximum DC current
200 mA
Operating temperature - max
131 °F
Operating temperature - min
-13 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 12, NEMA 13, IP68, IP69K

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.