Descargar documento () de 20
We make what matters work*

E71-CON-M8

Eaton Photoelectric Sensor, E71, Clear Object Detector, 31.5 in range, Forward Viewing, Output (yellow), stability (green), power (green), M8, 100 mA at 10-30 Vdc, 4 pin, Complementary NPN open collector, 10-30 Vdc

Especificaciones generales

Product Name
Eaton E71 NanoView miniature photoelectric sensor
Catalog Number
E71-CON-M8
UPC
786685262291
Product Length/Depth
0.79 in
Product Height
1.41 in
Product Width
0.47 in
Product Weight
0.03 lb
Compliances
RoHS Compliant
Certifications
UL Listed

Especificaciones del producto

Contact Rating
100 mA at 10-30 Vdc
Enclosure material
ABS UL 94V-0
Connection
M8
Contact configuration
Complementary PNP open collector
Series
E71
Sensor type
Clear object detector
Input voltage
10-30 Vdc
LED indicator
Stability: green
Output: yellow
Power: green
Number of pins
4
Protection
Short circuit and reverse polarity
Maximum DC current
100 mA
Operating temperature - max
131 °F
Operating temperature - min
-13 °F
Environmental rating
IP66

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.