Arc Flash Relay Sensor, Plastic fiber sensor, 40m
| Product Name |
Eaton arc flash relay fiber loop sensor
|
| Catalog Number |
EAFR-06-40
|
| UPC |
786685998084
|
| Product Length/Depth |
8.46 in
|
| Product Height |
2.87 in
|
| Product Width |
7.87 in
|
| Product Weight |
0.25 lb
|
| Certifications |
UL Recognized
cUL Recognized |
| Special features |
40m (131.23 ft)
|
| Type |
Plastic fiber sensor
|
| Product Category |
Arc Flash Relay
|
| Light sensing type |
Fiber
|
| Fiber loop sensor material |
Plastic
|
| Fiber loop length |
40m
|
| Sensitivity |
8000 Lux
|