Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

EBMBB WT45FDB36

Eaton Crouse-Hinds series EBMB circuit breaker, 15A through 150A, FDB frame type, Bolted/ground joint/gasketed cover construction, Copper-free aluminum, 150A frame size, Cutler-Hammer breaker, Three-pole, 45A trip, 600 Vac

Especificaciones generales

Product Name
Eaton Crouse-Hinds series EBMB circuit breaker
Catalog Number
EBMBB WT45FDB36
UPC
662276630765
Product Length/Depth
14.78 in
Product Height
26.9 in
Product Width
10.25 in
Product Weight
134 lb

Especificaciones del producto

Amperage Rating
15 A through 150 A
Voltage rating
600 Vac
Circuit breaker frame type
FDB
Area classification
Hazardous/Classified Locations
Enclosure cover construction
Bolted/ground joint/gasketed
Frame size
150A
Manufacturer
Cutler-Hammer
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class I, Division 2
Class II, Division 2
Class III
Class I, Division 1
NEMA Rating
3
3R
4
7
9
12
Enclosure
With circuit breaker
Enclosure material
Copper-free aluminum
Number of poles
Three-pole
Trip rating
45 A

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.