Eaton Crouse-Hinds series ECLK coupling, 12" Flexible Length, Forged brass, 1-1/4" Trade size
| Product Name |
Eaton Crouse-Hinds series ECLK coupling
|
| Catalog Number |
ECLK-412
|
| UPC |
662283020474
|
| Product Length/Depth |
17.75 in
|
| Product Height |
2.94 in
|
| Product Width |
2.94 in
|
| Product Weight |
10.25 lb
|
| Area classification |
Hazardous/Classified Locations
|
| NEC hazardous rating |
Class I, Division 1
Class II, Division 1 Class III |
| Material |
Forged brass
|
| Flexible length |
12"
|
| Trade size |
1-1/4"
|