Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

ED2N42571012

Eaton Crouse-Hinds series Pauluhn ECOS ED2N linear fluorescent light fixture,3/4",Myers conduit hubs,zinc,one entry at each end,50/60 Hz,4 ft lamp,Polycarbonate lens,T5HO bi-pin,Fiberglass-reinforced polyester,2-lamp,Ceiling,120-277 Vac,54W

Especificaciones generales

Product Name
Eaton Crouse-Hinds series Pauluhn ECOS ED2N linear fluorescent light fixture
Catalog Number
ED2N42571012
UPC
662276427976
Product Length/Depth
53 in
Product Height
5.6 in
Product Width
8.5 in
Product Weight
17 lb

Especificaciones del producto

Area classification
Hazardous/Classified Locations
Mounting
Ceiling
Wattage
54W
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Entry size
3/4"
Entry type
Myers conduit hubs, zinc, one entry at each end
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Polycarbonate
Light type
T5HO bi-pin
Material
Fiberglass-reinforced polyester
Number of lamps
2-lamp
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac

Exportar especificación del producto