Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

EDSC21101 0

Eaton Crouse-Hinds series EDS manual motor starter control station, Single-pole, With switch, 1 HP, With two 3/4" hubs, Feraloy iron alloy, Single-gang, Through feed, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series EDS manual motor starter control station
Catalog Number
EDSC21101 0
UPC
782274551524
Product Length/Depth
3.5 in
Product Height
6.72 in
Product Width
5.06 in
Product Weight
8.02 lb

Certificaciones y cumplimientos

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 2
Class III
Class I, Division 1
Class I, Division 2
Class II, Division 1
NEMA Rating
7
3
9

Especificaciones del producto

Enclosure type
With switch
Number of gangs
Single-gang
Configuration
Single-pole
Style
Through feed
Trade size
3/4"
Horsepower
1 hp
Hub style
With two 3/4" hubs
Material
Feraloy iron alloy

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.