Eaton Crouse-Hinds series Raxton EF barrier fitting, 316L stainless steel, Male thread: M25 Metric, Female thread: M25 Metric, Male, Female
| Product Name |
Eaton's Crouse-Hinds series Raxton EF barrier fitting
|
| Catalog Number |
EFE1313Y
|
| EAN |
5056009987236
|
| Product Length/Depth |
53 mm
|
| Product Height |
43.408 mm
|
| Product Width |
37.592 mm
|
| Product Weight |
0.204 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IEC
|
| Ingress protection (IP) ratings |
IP66
|
| Type |
Conduit
|
| Application |
Conduit
|
| Material |
316L stainless steel
|
| Male thread size |
M25
|
| Female thread size |
M25
|
| Male thread type |
Metric
|
| Female thread type |
Metric
|
| End 1 Gender |
Male
|
| End 2 Gender |
Female
|
| End 1 Type |
Metric
|
| End 2 Type |
Metric
|