Descargar documento () de 20
We make what matters work*

EFVCC5

Eaton VoCALL 5 Emergency voice communication system, Analogue, VoCALL, Master Panel, 5 lines, Wall Mounted, Grey / Metal

General specifications

Product Name
Eaton VoCALL 5 emergency voice communication control panel
Catalog Number
EFVCC5
EAN
5018987340731
Product Length/Depth
77 mm
Product Height
280 mm
Product Width
397 mm
Product Weight
6.5 kg
Compliances
EN

Especificaciones del producto

Number of outputs for acoustic signal generators
1
Operating voltage
240 V
Number of batteries
2
Battery voltage
12 V
Battery capacity
5 Ah
Construction material back enclosure
Mild steel
Construction material front enclosure
Mild steel
Humidity (Non Condensing) (0-XX%) - Max
95 %
Humidity (Non Condensing) (0-XX%) - Min
0 %
Ingress protection
IP20
Main input supply
230 Vac, 50 Hz
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
Auxiliary relays
Not applicable
Maximum network size (number of nodes)
5
Weight (Without Batteries)
5.45 kg
EN Certification Standards
EN54 Pt4 (Power Supply Equipment)
Type of display
LCD
Low voltage directive
Other
British standard compliance
BS5839-9
Product branding
Eaton
Color
Grey
Communications type
Analogue
Stainless steel variant
Yes
Number of status LEDs
3
Number of fault LEDs
8
External interface
Relays
Type of circuit
Radial
Integrated function
Integrated Dial Device
Emergency Power Supply Integrated
Mounting Method
Wall
Surface mounting
Cable entry location
Top
Rear
Number of circuits
5
Number Of Outstations (Standalone)
5

Exportar especificación del producto