Descargar documento () de 20
We make what matters work*

EGF11EPD15

Eaton Crouse-Hinds series EGF ground fault control station, 15A, Copper-free aluminum, 1 breaker, Single-pole, 30 mA, 120 Vac

General specifications

Product Name
Eaton Crouse-Hinds series EGF ground fault control station
Catalog Number
EGF11EPD15
UPC
782274877891
Product Length/Depth
6.88 in
Product Height
9.88 in
Product Width
7.81 in
Product Weight
13.57 lb

Especificaciones del producto

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class I, Division 1
Class II, Division 2
Class III
Class I, Division 2
NEMA Rating
9
12
7
3
Amperage Rating
15A
Material
Copper-free aluminum
Number of breakers
1
Number of poles
Single-pole
Trip
30 mA
Voltage rating
120 Vac

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.