Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

EIBA3025

Eaton Crouse-Hinds series EIB circuit breaker, 25A, EG frame type, Bolted/ground joint cover construction, Copper-free aluminum, Cutler-Hammer breaker, Three-pole, 600 Vac

Especificaciones generales

Product Name
Eaton Crouse-Hinds series EIB circuit breaker
Catalog Number
EIBA3025
UPC
662276104143
Product Length/Depth
10.47 in
Product Height
12.47 in
Product Width
7.65 in
Product Weight
36.7 lb

Certificaciones y cumplimientos

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
3
3R
4
7
9

Especificaciones del producto

Amperage Rating
25 A
Voltage rating
600 Vac
Number of poles
Three-pole
Circuit breaker frame type
EG
Enclosure cover construction
Bolted/ground joint
Enclosure material
Copper-free aluminum
Manufacturer
Cutler-Hammer

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.