La foto es representativa
Download
Eaton Crouse-Hinds series EID disconnect switch, 30A, With switch, Non-fused, 5 HP/10 HP/20 HP/30 HP, Copper-free aluminum, Auxiliary contact (single block), external epoxy powder coat finish, 240-600 Vac/250 Vdc
Product Name |
Eaton Crouse-Hinds series EID disconnect switch
|
Catalog Number |
EIDA3030 S752 S784
|
UPC |
662276698703
|
Product Length/Depth |
10.47 in
|
Product Height |
12.47 in
|
Product Width |
9.65 in
|
Product Weight |
36 lb
|
Special features |
Auxiliary contact (single block), external epoxy powder coat finish
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 2
Class II, Division 1 Class I, Zone 1 Class I, Zone 2 Class I, Division 1 Class III |
NEMA Rating |
9
3 4X 7 4 3R |
Amperage Rating |
30A
|
Enclosure type |
With switch
|
Fusing |
Non-fused
|
Horsepower |
5 hp/10 hp/20 hp/30 hp
|
Material |
Copper-free aluminum
|
Voltage rating |
240-600 Vac / 250 Vdc
|