Eaton Crouse-Hinds series EMT elbow, Steel, 90°, 3"
| Product Name |
Eaton Crouse-Hinds series EMT elbow
|
| Catalog Number |
EL30090
|
| UPC |
662277041348
|
| Product Weight |
0.08 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Material |
Steel
|
| Conduit type |
EMT
|
| Shape |
90° angle
|
| Trade size |
3"
|