La foto es representativa
Download
Eaton Crouse-Hinds series ELT liquidtight connector, Straight, Zinc, 1-1/2"
Product Name |
Eaton Crouse-Hinds series ELT liquidtight connector
|
Catalog Number |
ELT-150 CONEC RECTO LIQUIDTIGHT 1 ½"
|
UPC |
662283115552
|
Product Length/Depth |
0.01 mm
|
Product Height |
0.01 mm
|
Product Width |
0.01 mm
|
Product Weight |
0.289 kg
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Material |
Zinc
|
Trade size |
1-1/2"
|