Eaton Metered Input rack PDU, 0U, 309-460P9 input, 17.3 kW max, 200-240V, 48A, 6 ft cord, Three-phase, Outlets: (48) C13, (12) C19
| Product Name |
Eaton metered input PDU
|
| Catalog Number |
EMI338-06
|
| UPC |
786685985176
|
| Product Length/Depth |
63.2 in
|
| Product Height |
2.09 in
|
| Product Width |
4.1 in
|
| Product Weight |
17.6 lb
|
| Compliances |
Contact Manufacturer
|
| Certifications |
UL Listed
|
| Mounting direction |
Vertical
|
| Color |
Black
|
| Form factor |
0U (Vertical)
|
| Input connection |
309-460P9
|
| Cord length |
6 ft
|
| Wattage |
17.3 kW max
|
| Amperage Rating |
48A
|
| Input voltage |
200-240V
|
| Phase |
Three-phase
|
| Frequency rating |
50-60 Hz
|
| Outlets |
(48) C13, (12) C19
|
| Circuit breaker |
(6) 20A
|
| Outlet control |
No
|
| Ethernet interface |
Yes
|
| Serial interface |
RS-232
|
| Switchable |
No
|
| Operating Temperature |
0° to 60°C (32° to 140°F)
|
| Series |
Metered Input
|