Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

ENR31151

Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 15A, Single, 50-400 Hz, Copper-free aluminum, 5-15R, Single-gang, Dead end, 1", 125 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly
Catalog Number
ENR31151
UPC
662276608672
Product Length/Depth
3.5 in
Product Height
6.72 in
Product Width
8 in
Product Weight
0.01 lb

Especificaciones del producto

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class II, Division 2
Class III
Class I, Division 1
Class I, Division 2
NEMA Rating
9
3
7
12
Amperage Rating
15A
Voltage rating
125 Vac
Cover type
Single
Material
Copper-free aluminum
Number of gangs
Single-gang
Style
Dead end
Trade size
1"
Frequency rating
50-400 Hz
NEMA configuration
5-15R

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.