Eaton DX radio interference suppression filter, three-phase, low leakage current, ULN= max. 520 + 10% V, 16 A, For use with: DE1, DE11, DC1, DA1, DG1, DM1
| Product Name |
Eaton DX Radio interference suppression filter - superlow
|
| Catalog Number |
EP-400113
|
| EAN |
4015082951320
|
| Product Length/Depth |
250 mm
|
| Product Height |
75 mm
|
| Product Width |
45 mm
|
| Product Weight |
1.2 kg
|
| Certifications |
EN 50178
IEC/EN 61800-3 |
| Catalog Notes |
super low leakage current
|
| Used with |
DA1
DC1 DB1 DE1 DG1 DM1 |
| Product Category |
Accessories
|
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Accessory/spare part type |
Filter
|
| Number of phases |
3
|
| Mains voltage tolerance |
Max. 520 V (+10 %)
|
| Connection type |
Screw terminals
|
| Degree of protection |
IP20
|
| Mounting method |
Separate mounting
|
| Rated operational current (Ie) - max |
16 A
|
| Rated operational current for specified heat dissipation (In) |
16 A
|
| Static heat dissipation, non-current-dependent Pvs |
0 W
|