Eaton XS-322 safety input module, 2 Safety Encoder Inputs, 12 Bits, 5 V Encoder Power Supply, SIL3/ PLe Cat. 4
| Product Name |
Eaton XS-322 safety input module
|
| Catalog Number |
EP-401357
|
| EAN |
4015082968304
|
| Product Length/Depth |
104 mm
|
| Product Height |
12.5 mm
|
| Product Width |
72 mm
|
| Product Weight |
0.067 kg
|
| Certifications |
CE
cULus UL File No.: E135462 UL508 CSA-C22.2 No. 142-M Safety Level SIL 3 EN 62061 EN 13849-1 EN 13849-2 |
| Used with |
XN Safety PLC XS-102…
|
| Electric connection type |
Plug-in connection
|
| Number of inputs (digital) |
2
|
| Explosion safety category for dust |
None
|
| Number of inputs |
2
|
| Explosion safety category for gas |
None
|
| Number of outputs |
0
|
| Safety performance level (EN ISO 13849-1) |
Level e
|
| SIL (IEC 61508) |
3
|
| Ambient operating temperature - max |
60 °C
|
| Ambient operating temperature - min |
0 °C
|
| Ambient storage temperature - max |
85 °C
|
| Ambient storage temperature - min |
-25 °C
|
| Rated operational voltage |
24 V DC
|
| Degree of protection |
IP20
|
| Incremental counter |
2 Incremental encoder inputs (up to 12 bits)
|
| Input frequency |
0.75 MHz
|
| Suitable for |
Safety functions
|
| Power consumption |
3 W
|
| Permitted voltage at input - max |
5 V
|
| Permitted voltage at input - min |
0 V
|
| Supply voltage at DC - max |
30 V
|
| Supply voltage at DC - min |
18 V
|