Descargar documento () de 20
We make what matters work*

EP-401360
XS-322-2DO-RNOAC

Eaton XS-322 safety relay module, 2 Safety Relay Outputs, max. 250 VAC, 6 A, Normally Open Contacts, SIL3/ PLe Cat. 4

Especificaciones generales

Product Name
Eaton XS-322 safety relay module
Catalog Number
EP-401360
EAN
4015082968335
Product Length/Depth
104 mm
Product Height
25 mm
Product Width
72 mm
Product Weight
0.161 kg
Certifications
CE
cULus
UL File No.: E135462
UL 61010-1
UL 61010-2-201
CAN/CSA-C22.2 No. 61010-1-12
CSA C22.2 No. 61010-2-201:18
Safety Level SIL 3
EN 62061
EN 13849-1
EN 13849-2

Especificaciones del producto

Used with
XN Safety PLC XS-102…
Electric connection type
Plug-in connection
Explosion safety category for dust
None
Number of inputs
0
Output voltage
250 V AC (relay outputs)
Explosion safety category for gas
None
Output current
6 A
Number of outputs
2
Voltage type
AC
Safety performance level (EN ISO 13849-1)
Level e
SIL (IEC 61508)
3
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-25 °C
Number of outputs (digital)
2
Data transmission type
Relay
Rated operational voltage
24 V DC
Degree of protection
IP20
Suitable for
Safety functions
Power consumption
3 W
Permitted voltage at output - max
250 V
Supply voltage at DC - max
30 V
Supply voltage at DC - min
18 V

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.