Descargar documento () de 20
We make what matters work*

EP-401364

Eaton Touch panel XV-303, 24 V DC, 7 Inch, 2 x Ethernet, 1 x RS-232, 1 x RS-485, 1 x CAN, Linux, Capacitive multi touch, PLC

General specifications

Product Name
Eaton XV-303 Touch panel
Catalog Number
EP-401364
EAN
7640130100190
Product Length/Depth
196 mm
Product Height
51 mm
Product Width
135 mm
Product Weight
0.78 kg
Certifications
Certified by UL for use in Canada
CE
UL
UL File No.: E205091
CUL
UL 61010-2-201
IEC/EN 61000-6-2
IEC/EN 61000-6-4
DNV
DNV TAA00000NC

Especificaciones del producto

Type
Control panel with PLC and 2nd Ethernet port
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Message indication
SW interfaces
Message system (incl. buffer and confirmation)
Printer output
1 x RS232 (built-in interface)
1 x USB host 2.0 (built-in interface)
Color display
1 x RS485 (built-in interface)
2 x Ethernet 10/100 Mbps (built-in interface)
Recipes
1 x CAN (built-in interfaces)
Fuse type
Built-in fuse (not accessible)
Climatic proofing
Dry heat to IEC 60068-2-2
Damp heat, constant, to IEC 60068-2-3
Cold to EN 60068-2-1
Enclosure material
Insulated material
Supply voltage at DC - max
30 VDC
Supply voltage at DC - min
19.2 VDC
Width of the front
196 mm
Product category
XV-300
Resolution
  • 1024 x 600 px
  • WSVGA
Air pressure
795 - 1080 hPa (operation)
Display size
153.6 x 90.0 mm
16:9
Environmental conditions
Condensation: Non-condensing
Backup time
10 years, typ. (time at zero voltage)
Memory capacity
512,000 kByte
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-20 °C
Built-in depth
43.1 mm
Equipment heat dissipation, current-dependent Pvid
14.4 W
Front height
135 mm
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of buttons (programmable function)
0
Number of buttons with LED
0
Number of grey-scales/blue-scales of display
0
Number of HW-interfaces (industrial ethernet)
2
Number of HW-interfaces (other)
1
Battery runtime
Back-up of real-time clock: BR 2330, non-replaceable (soldered)
Voltage type
DC
Operating system
Linux
Software
GALILEO, Visualization software, Engineering
XSOFT-CODESYS-3, PLC-Programming software, Engineering
XSOFT-CODESYS-3, Visualization software, Engineering
Emitted interference
According to IEC/EN 61000-6-4
Mounting method
Flush mounting - Clearance: Width x Height x Depth ≥ 30 mm (1.18")
Flush mounting
Flush mounting - Inclination from vertical: ±45° (if using natural convection)
Display contrast ratio
850:1
Number of slots
1 (for SD-Card)
Display lighting
LED
Dimmable via software
Interference immunity
According to EN 61000-6-2
Display type
Anti-glare tempered glass in plastic bezel
Color display, TFT, anti-glare
TFT
Protection against polarity reversal
Yes
Relative humidity
10 - 95 % (non-condensing)
Lifespan
50,000 h (Service life of back-lighting)
Degree of protection
NEMA 12
NEMA 4X
IP20, rear (according to EN 60529-1)
Luminance intensity
400 cd/m²
Degree of protection (front side)
NEMA 12
IP65
Number of colors of the display
16777216
Vibration resistance
5 - 9 Hz, ± 3.5 mm
9 - 60 Hz, ± 0.15 mm
60 - 150 Hz, ± 2 g
Processor
ARM Cortex-A9 800 MHz
RoHs conformity
Yes
Memory
DRAM: 512 MByte RAM
NVRAM: 128kByte Retain
Flash: 1 GByte SLC
SD card, Type: SDSC, SDHC (external memory)
Functions
Process default value (input) possible
Process value representation (output) possible
Additional software components, loadable
Touch technology
Capacitive multitouch
Multi-touch touch panel touch sensor
Projected Capacitive Touch (PCT)
Model
Plastic enclosure and glass panel in plastic frame
Interfaces
CAN (not galvanically isolated, 9-pin SUB-D plug, UNC)
USB 2.0 host (not galvanically isolated)
RS232 (not galvanically isolated, 9-pin SUB-D plug, UNC)
RS485 (not galvanically isolated, 9-pin SUB-D plug, UNC)
10/100 Mbps Ethernet connection
Voltage dips
≤ 10 ms from rated voltage (24 V DC)
5 ms from undervoltage (19.2 V DC)
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
1
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
1
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of online/runtime languages
100
Number of password levels
200
Number of pixels (horizontal)
1024
Number of pixels (vertical)
600
Number of system buttons
1
Operating temperature - max
50 °C
Rated operational current for specified heat dissipation (In)
0 A
Screen size (diagonal)
7 in
Static heat dissipation, non-current-dependent Pvs
14.4 W
Permissible voltage
18.0 - 31.2 V DC, absolute with ripple
35 V DC (for a duration of < 100 ms)
19.2 - 30 V DC, effective (rated operating voltage -20 %/+25 %)
18 - 31.2 V DC, battery powered (rated operating voltage -25 %/+30 %)
Potential isolation
Power supply: no
Power consumption
Max. 14.4 W
14 W typ.
11.9 W
Protocol
TCP/IP
MODBUS
CAN
EtherNet/IP
EtherCAT
Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
Shock resistance
15 g, 11 ms, Mechanical

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.