| Product Name |
Eaton Moeller series NZM - Molded case circuit breaker
|
| Catalog Number |
EP-500737
|
| EAN |
9010653028444
|
| Product Length/Depth |
146 mm
|
| Product Height |
90 mm
|
| Product Width |
91 mm
|
| Product Weight |
0.101 kg
|
| Compliances |
RoHS conform
|