DDF-60/5R-4-SBS-F . I-Box double door frame Generation 2, SideBySide, 5-row, used for built-in depth 106 - 150 mm, flush-mounted version, project form of delivery
| Product Name |
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
|
| Catalog Number |
EP-501148
|
| EAN |
9010653037262
|
| Product Length/Depth |
26.7 mm
|
| Product Height |
755.4 mm
|
| Product Width |
591.4 mm
|
| Product Weight |
3.7 kg
|
| Compliances |
RoHS conform
|
| Accessory/spare part type |
Spare part
Door |