SDF-72/3R-3-OVU-F . I-Box single door frame Generation 2, OverUnder, 3-row, used for built-in depth 83 mm, flush-mounted version, project form of delivery
| Product Name |
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
|
| Catalog Number |
EP-501168
|
| EAN |
9010653037309
|
| Product Length/Depth |
32.7 mm
|
| Product Height |
1052.6 mm
|
| Product Width |
591.4 mm
|
| Product Weight |
5 kg
|
| Compliances |
RoHS conform
|
| Accessory/spare part type |
Spare part
Door |