SDF-96/4R-4-OVU-F . I-Box single door frame Generation 2, OverUnder, 4-row, used for built-in depth 106 - 150 mm, flush-mounted version, project form of delivery
| Product Name |
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
|
| Catalog Number |
EP-501170
|
| EAN |
9010653037323
|
| Product Length/Depth |
26.7 mm
|
| Product Height |
1177.6 mm
|
| Product Width |
591.4 mm
|
| Product Weight |
5.1 kg
|
| Compliances |
RoHS conform
|
| Accessory/spare part type |
Door
Spare part |