IU-32/2R-4 . I-Box base frame, single box design, 2-row, used for built-in depth 110 mm, project form of delivery
| Product Name |
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
|
| Catalog Number |
EP-501184
|
| EAN |
9010653036944
|
| Product Length/Depth |
352 mm
|
| Product Height |
332 mm
|
| Product Width |
108 mm
|
| Product Weight |
2 kg
|
| Certifications |
CE
|
| Accessory/spare part type |
Other
Spare part |