MPP-48/3R . I-Box mounting plate plastic unperforated, single box design, 3-row size, used for built-in depth 85 - 110 mm, project form of delivery
| Product Name |
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
|
| Catalog Number |
EP-501194
|
| EAN |
9010653037071
|
| Product Length/Depth |
15 mm
|
| Product Height |
405 mm
|
| Product Width |
300 mm
|
| Product Weight |
0.8 kg
|
| Certifications |
CE
|
| Accessory/spare part type |
Other
Spare part |