Eaton xEnergy Basic LV systems Low voltage switchgear Low voltage switchgear Meter trough double, WxH=500x600mm, prepared for 2 pcs. of external meter panel type UM/LK (Lauritz/Knudsen), dedicated to use in protection class I applications
| Product Name |
Eaton xEnergy Basic other accessory
|
| Catalog Number |
EP-501388
|
| EAN |
9010653042952
|
| Product Length/Depth |
68 mm
|
| Product Height |
535 mm
|
| Product Width |
500 mm
|
| Product Weight |
3.5 kg
|
| Certifications |
CE
|
| Fitted with: |
Mounting plate
|
| Built-in depth |
68 mm
|