Descargar documento () de 20
We make what matters work*

EP-501530
FL3-MH25-CI

Eaton xEnergy Safety Ci LV systems LV switchgear, Flange incl. cable push-through plate, IP65, HxWxD=115x205x45mm

Especificaciones generales

Product Name
Eaton xEnergy Safety Ci LV systems LV switchgear
Catalog Number
EP-501530
EAN
9010653054863
Product Length/Depth
116 mm
Product Height
45 mm
Product Width
205 mm
Product Weight
0.25 kg
Compliances
RoHS conform

Especificaciones del producto

Features
Pre-stamping
Number of connector holes
25
Suitable for nominal thread (PG) - max
0
Suitable for nominal thread (PG) - min
0
Degree of protection
Other
Surface protection
Untreated
Shape
Straight
Material
Plastic
Model
Membrane
Thread type
None
Thickness
20 mm
Suitable for cable diameter - max
20 mm
Suitable for cable diameter - min
3 mm

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.