ProfiSNAP Front Plate, for enclosure width 800mm, H=150mm, with 45mm cut-out (symmetrical divided)
| Product Name |
Eaton xEnergy Basic other accessory
|
| Catalog Number |
EP-502476
|
| EAN |
9010653073161
|
| Product Length/Depth |
80 mm
|
| Product Height |
150 mm
|
| Product Width |
720 mm
|
| Product Weight |
1.3 kg
|
| Certifications |
CE
|
| Material |
Steel
|
| Surface finish |
Powder coating
|
| Suitable for enclosure building width |
800 mm
|